HUBBELL CANADA
Image of 150-020-W-1085-00 SDC™ Bushing Model 1085-00 25kV 150kV BIL2000A
Image of 150-020-W-1085-00 SDC™ Bushing Model 1085-00 25kV 150kV BIL2000A
play
Factory Tour: St. Jerome - Hubbell Power Systems

SDC™ Bushing Model 1085-00 25kV 150kV BIL2000A

Brand: Electro Composites

Catalog ID: 150-020-W-1085-00

SDC™ 25kV 2000A Wall/Floor Bushing, Bottom connected for Air to Air application, 8.5in ground shield, 18.5in creep, rated per IEEE C57.19.01

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

General

Application

Wall/Floor

Bottom Terminal Type

1 1/2-12

Catalog Number

150-020-W-1085-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Air

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

4

Number of Bolt Holes - Top Terminal

4

Number of Flange Mounting Holes

4

Product Type

Traversée condensatrice SDC

Series

SDC™

Test Tap

No

Top Terminal Type

1x Blade with 4x 0.63 Dia Holes

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

14.4 in

Below Flange Length

20.59 in

Depth

7 in

Diameter - Above Flange Maximum

7.25 in

Diameter - Below Flange Maximum D <gt/> 1"

4.49 in

Diameter - Below Flange Maximum P

5.08 in

Diameter - Conductor Outside Under Insulation

1.5 in

Diameter - Live Part Bottom

1.5 in

Diameter - Live Part Top

4 in

Diameter - Rod / Tube

1.5 in

Dimensions

35 in x 7 in x 7 in

Effective Length - Bottom Terminal

2.5 in

Effective Length - Top Terminal

3.38 in

Flange Mounting Hole Bolt Circle

7.25 in

Flange Mounting Hole Diameter

0.75 in

Flange Outside Diameter

7.00x7.00 in

Height

7 in

Length

35 in

Length - Ground Shield

8.5 in

Length - Insulated Section

26.8 in

Length - Insulation Above Flange

6.7 in

Length - Insulation Below Flange

8.89 in

Length - Live Part Bottom

3.2 in

Length - Live Part Top

5 in

Sealing Surface Inside Diameter

5.11 in

Sealing Surface Outside Diameter

6.5 in

Thickness

1.495 in

Weight

48 lb

Width

7 in

Electrical Ratings

BIL

150 kV

Current Rating

2000 A

kV Class

25 kV

Minimum Creepage

18.5 in

Minimum Creepage - Inside

14.8 in

Minimum Strike

8.9 in

Minimum Strike - Inside

10.2 in

Withstand Voltage - 60 Hz Dry

60 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Air

Configuration

Bottom Terminal Type

1 1/2-12

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

4

Number of Bolt Holes - Top Terminal

4

Number of Flange Mounting Holes

4