HUBBELL CANADA
Image of 350-012-W-1088-01 SDC™ Bushing Model 1088-01 69kV 350kV BIL1200A
Image of 350-012-W-1088-01 SDC™ Bushing Model 1088-01 69kV 350kV BIL1200A
play
Factory Tour: St. Jerome - Hubbell Power Systems

SDC™ Bushing Model 1088-01 69kV 350kV BIL1200A

Brand: Electro Composites

Catalog ID: 350-012-W-1088-01

SDC™ 69kV 1200A Wall/Floor Bushing, Bottom connected for Air to Air application, 9in ground shield, 69.5in creep, rated per IEEE C57.19.01

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

General

Application

Wall/Floor

Bottom Terminal Type

1.500 Dia Smooth

Catalog Number

350-012-W-1088-01

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Air

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

6

Product Type

Traversée condensatrice SDC

Series

SDC™

Test Tap

Yes

Top Terminal Type

1.500 DIA SMOOTH

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

34.6 in

Below Flange Length

28.85 in

Depth

12 in

Diameter - Above Flange Maximum

7.75 in

Diameter - Below Flange Maximum D <gt/> 1"

7.75 in

Diameter - Below Flange Maximum P

7.75 in

Diameter - Conductor Outside Under Insulation

1.5 in

Diameter - Live Part Bottom

4.5 in

Diameter - Live Part Top

4.5 in

Diameter - Rod / Tube

1.5 in

Dimensions

63.48 in x 12 in x 12 in

Effective Length - Bottom Terminal

2.6 in

Effective Length - Top Terminal

2.5 in

Flange Mounting Hole Bolt Circle

10.75 in

Flange Mounting Hole Diameter

0.63 in

Flange Outside Diameter

12 in

Height

12 in

Length

63.48 in

Length - Ground Shield

9 in

Length - Insulated Section

56.8 in

Length - Insulation Above Flange

27.1 in

Length - Insulation Below Flange

16.45 in

Length - Live Part Bottom

3.4 in

Length - Live Part Top

3.3 in

Sealing Surface Inside Diameter

7.8 in

Sealing Surface Outside Diameter

10.12 in

Stud Inside Diameter

0.88 in

Thickness

3.125 in

Weight

171 lb

Width

12 in

Electrical Ratings

BIL

350 kV

Current Rating

1200 A

kV Class

69 kV

Minimum Creepage

69.5 in

Minimum Creepage - Inside

57.4 in

Minimum Strike

28.9 in

Minimum Strike - Inside

26.9 in

Withstand Voltage - 60 Hz Dry

160 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Air

Configuration

Bottom Terminal Type

1.500 Dia Smooth

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

6