HUBBELL CANADA
SDC™ Bushing Model 1099-00 34.5kV 200kV BIL3000A
Image of 200-030-W-1099-00 SDC™ Bushing Model 1099-00 34.5kV 200kV BIL3000A
Image of 200-030-W-1099-00 SDC™ Bushing Model 1099-00 34.5kV 200kV BIL3000A
play
Factory Tour: St. Jerome - Hubbell Power Systems

SDC™ Bushing Model 1099-00 34.5kV 200kV BIL3000A

Brand: Electro Composites

Catalog ID: 200-030-W-1099-00

SDC™ 34.5kV 3000A Wall/Floor Bushing, Bottom connected for Air to Air application, 14in ground shield, 42.4in creep, rated per IEEE C57.19.01

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

General

Application

Wall/Floor

Bottom Terminal Type

2-12

Catalog Number

200-030-W-1099-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Air

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

4

Number of Bolt Holes - Top Terminal

4

Number of Flange Mounting Holes

4

Product Type

Traversée condensatrice SDC

Series

SDC™

Test Tap

Yes

Top Terminal Type

2-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

22.5 in

Below Flange Length

32.5 in

Depth

10 in

Diameter - Above Flange Maximum

8.64 in

Diameter - Below Flange Maximum D <gt/> 1"

5.02 in

Diameter - Below Flange Maximum P

5.08 in

Diameter - Conductor Outside Under Insulation

2 in

Diameter - Live Part Bottom

2 in

Diameter - Live Part Top

3.5 in

Diameter - Rod / Tube

2 in

Dimensions

55 in x 10 in x 10 in

Effective Length - Bottom Terminal

2.13 in

Effective Length - Top Terminal

2.5 in

Flange Mounting Hole Bolt Circle

8.25 in

Flange Mounting Hole Diameter

0.88 in

Flange Outside Diameter

10 in

Height

10 in

Length

55 in

Length - Ground Shield

14 in

Length - Insulated Section

48.1 in

Length - Insulation Above Flange

15.8 in

Length - Insulation Below Flange

15 in

Length - Live Part Bottom

3.5 in

Length - Live Part Top

3.4 in

Sealing Surface Inside Diameter

5.11 in

Sealing Surface Outside Diameter

7.37 in

Thickness

1.51 in

Top Terminal Min. Thread Length

2.5 in

Weight

115 lb

Width

10 in

Electrical Ratings

BIL

200 kV

Current Rating

3000 A

kV Class

34.5 kV

Minimum Creepage

42.4 in

Minimum Creepage - Inside

21.9 in

Minimum Strike

18 in

Minimum Strike - Inside

15.8 in

Withstand Voltage - 60 Hz Dry

80 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Air

Configuration

Bottom Terminal Type

2-12

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

4

Number of Bolt Holes - Top Terminal

4

Number of Flange Mounting Holes

4