


Brand: Electro Composites
Catalog ID: 250-012-W-1107-00
Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.
For Bushing Test Terminals, please click here
Application
Wall/Floor
Bottom Terminal Type
1 1/2-12
Catalog Number
250-012-W-1107-00
Color
Gray
Immersion Type - Above Flange
Air
Immersion Type - Below Flange
Air
Material - Flange
Aluminum
Material - Insulation
APG-02 - Cycloaliphatic Epoxy
Mounting Position
Vertical to Horizontal
Number of Flange Mounting Holes
4
Plating - Bottom Terminal
Silver
Product Type
Traversée condensatrice SDC
Series
SDC™
Test Tap
Yes
Top Terminal Plating
Silver
Top Terminal Type
1 1/2-12
Type
SDC - Solid Dielectric Capacitor
Above Flange Length
30 in
Below Flange Length
28.5 in
Depth
10 in
Diameter - Above Flange Maximum
8.64 in
Diameter - Below Flange Maximum D <gt/> 1"
4.15 in
Diameter - Below Flange Maximum P
4.17 in
Diameter - Conductor Outside Under Insulation
1.5 in
Diameter - Live Part Bottom
1.5 in
Diameter - Live Part Top
3 in
Diameter - Rod / Tube
1.5 in
Dimensions
58.5 in x 10 in x 10 in
Effective Length - Bottom Terminal
2.25 in
Effective Length - Top Terminal
2.5 in
Flange Mounting Hole Bolt Circle
8.25 in
Flange Mounting Hole Diameter
0.88 in
Flange Outside Diameter
10 in
Height
10 in
Length
58.5 in
Length - Ground Shield
6 in
Length - Insulated Section
51.2 in
Length - Insulation Above Flange
22.8 in
Length - Insulation Below Flange
18.8 in
Length - Live Part Bottom
3.7 in
Length - Live Part Top
3.6 in
Sealing Surface Inside Diameter
4.37 in
Sealing Surface Outside Diameter
7.37 in
Thickness
1.325 in
Top Terminal Min. Thread Length
2.5 in
Weight
91 lb
Width
10 in
BIL
250 kV
Current Rating
1200 A
kV Class
50 kV
Minimum Creepage
63.9 in
Minimum Creepage - Inside
26.3 in
Minimum Strike
25.3 in
Minimum Strike - Inside
22.4 in
Withstand Voltage - 60 Hz Dry
120 kV
Industry Standard(s)
CSA C88.1
Immersion Type - Above Flange
Air
Immersion Type - Below Flange
Air
Bottom Terminal Type
1 1/2-12
Mounting Position
Vertical to Horizontal
Number of Flange Mounting Holes
4