


Brand: Electro Composites
Catalog ID: 110-033-T-1122-00
Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.
For Bushing Test Terminals, please click here
Application
Transformer
Bottom Terminal Type
1.750 Dia Smooth
Catalog Number
110-033-T-1122-00
Color
Gray
Immersion Type - Above Flange
Air
Immersion Type - Below Flange
Oil
Material - Flange
Aluminum
Material - Insulation
APG-02 - Cycloaliphatic Epoxy
Mounting Position
Vertical to Horizontal
Number of Bolt Holes - Top Terminal
4
Number of Flange Mounting Holes
4
Product Type
Traversée condensatrice SDC
Series
SDC™
Test Tap
Yes
Top Terminal Type
1x Blade with 4x 0.56 Dia Holes
Type
SDC - Solid Dielectric Capacitor
Above Flange Length
17 in
Below Flange Length
15.25 in
Depth
10.13 in
Diameter - Above Flange Maximum
10.13 in
Diameter - Below Flange Maximum D <gt/> 1"
4.15 in
Diameter - Below Flange Maximum P
4.15 in
Diameter - Conductor Outside Under Insulation
2.5 in
Diameter - Live Part Bottom
2.5 in
Diameter - Live Part Top
4 in
Diameter - Rod / Tube
2.5 in
Dimensions
32.25 in x 10.13 in x 10.13 in
Effective Length - Bottom Terminal
6 in
Effective Length - Top Terminal
4 in
Flange Mounting Hole Bolt Circle
7.25 in
Flange Mounting Hole Diameter
0.63 in
Flange Outside Diameter
8.5 in
Height
10.13 in
Length
32.25 in
Length - Ground Shield
4 in
Length - Insulated Section
18.05 in
Length - Insulation Above Flange
6.7 in
Length - Insulation Below Flange
3.65 in
Length - Live Part Bottom
7.6 in
Length - Live Part Top
6.6 in
Length - Minimum Oil Immersion Level
4 in
Sealing Surface Inside Diameter
4.37 in
Sealing Surface Outside Diameter
6.62 in
Thickness
0.825 in
Weight
69 lb
Width
10.13 in
BIL
110 kV
Current Rating
3250 A
kV Class
15 kV
Minimum Creepage
20.7 in
Minimum Strike
9.9 in
Withstand Voltage - 60 Hz Dry
50 kV
Industry Standard(s)
IEEE C57.19.01
Immersion Type - Above Flange
Air
Immersion Type - Below Flange
Oil
Bottom Terminal Type
1.750 Dia Smooth
Mounting Position
Vertical to Horizontal
Number of Bolt Holes - Top Terminal
4
Number of Flange Mounting Holes
4