HUBBELL CANADA
Image of 350-004-T-1126-00 SDC™ Bushing Model 1126-00 72.5kV 350kV BIL400A
*Representative image
Image of 350-004-T-1126-00 SDC™ Bushing Model 1126-00 72.5kV 350kV BIL400A
play
Factory Tour: St. Jerome - Hubbell Power Systems
Image of 350-004-T-1126-00 SDC™ Bushing Model 1126-00 72.5kV 350kV BIL400A
+1
Image of 350-004-T-1126-00 SDC™ Bushing Model 1126-00 72.5kV 350kV BIL400A

SDC™ Bushing Model 1126-00 72.5kV 350kV BIL400A

Brand: Electro Composites

Catalog ID: 350-004-T-1126-00

SDC™ 72.5kV 400A Transformer Bushing, Drawlead connected for Air to Oil application, 21.7in ground shield, 93.8in creep, rated per CSA C88.1

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets CSA C88.1 Electrical and Mechanical Requirements

For Bushing Test Terminals, please click here For Bushing Drawlead Connectors and Adapters, please click here

General

Application

Transformer

Catalog Number

350-004-T-1126-00

Color

Gray

Flange Type

Std

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

6

Product Type

Traversée condensatrice SDC

Series

SDC™

Test Tap

Yes

Top Terminal Plating

Silver

Top Terminal Type

1 1/2-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

43.1 in

Below Flange Length

35.4 in

Depth

10.63 in

Diameter - Above Flange Maximum

8.64 in

Diameter - Below Flange Maximum D <gt/> 1"

5.02 in

Diameter - Below Flange Maximum P

5.02 in

Diameter - Conductor Outside Under Insulation

1.25 in

Diameter - Live Part Bottom

1.25 in

Diameter - Live Part Top

3.5 in

Diameter - Rod / Tube

1.25/1.00 in

Dimensions

78.47 in x 10.63 in x 10.63 in

Effective Length - Top Terminal

2.5 in

Flange Mounting Hole Bolt Circle

9.25 in

Flange Mounting Hole Diameter

0.88 in

Flange Outside Diameter

10.63 in

Height

10.63 in

Length

78.47 in

Length - Drawlead Above Flange

39.5 in

Length - Ground Shield

21.7 in

Length - Insulated Section

73.27 in

Length - Insulation Above Flange

34.3 in

Length - Insulation Below Flange

13.2 in

Length - Live Part Bottom

0.5 in

Length - Live Part Top

4.7 in

Length - Minimum Oil Immersion Level

21.7 in

Sealing Surface Inside Diameter

5.11 in

Sealing Surface Outside Diameter

8.37 in

Stud Inside Diameter

1 in

Thickness

1.885 in

Thickness - Flange Plate

0.75 in

Thread Size - Drawlead Connector

3/4-10

Top Terminal Min. Thread Length

2.5 in

Weight

109 lb

Width

10.63 in

Electrical Ratings

BIL

350 kV

Current Rating

400 A

kV Class

72.5 kV

Minimum Creepage

93.8 in

Minimum Strike

36.3 in

Withstand Voltage - 60 Hz Dry

175 kV

Certifications And Compliance

Industry Standard(s)

CSA C88.1

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

6