HUBBELL CANADA
Image of 150-045-T-1128-00 SDC™ Bushing Model 1128-00 25kV 150kV BIL4500A
*Representative image
Image of 150-045-T-1128-00 SDC™ Bushing Model 1128-00 25kV 150kV BIL4500A
play
Factory Tour: St. Jerome - Hubbell Power Systems
Image of 150-045-T-1128-00 SDC™ Bushing Model 1128-00 25kV 150kV BIL4500A
+1
Image of 150-045-T-1128-00 SDC™ Bushing Model 1128-00 25kV 150kV BIL4500A

SDC™ Bushing Model 1128-00 25kV 150kV BIL4500A

Brand: Electro Composites

Catalog ID: 150-045-T-1128-00

SDC™ 25kV 4500A Transformer Bushing, Bottom connected for Air to Oil application, 4.7in ground shield, 27in creep, rated per IEEE C57.19.01

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

For Bushing Test Terminals, please click here

General

Application

Transformer

Bottom Terminal Type

1X BLADE WITH 3X 0.69 DIA HOLES

Catalog Number

150-045-T-1128-00

Color

Gray

Flange Type

Slotted holes

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

3

Number of Bolt Holes - Top Terminal

12

Number of Flange Mounting Holes

6

Product Type

Traversée condensatrice SDC

Series

SDC™

Test Tap

Yes

Top Terminal Plating

Silver

Top Terminal Type

2X BLADES WITH 6X 0.69 DIA HOLES

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

20.4 in

Below Flange Length

16.75 in

Depth

12 in

Diameter - Above Flange Maximum

11.13 in

Diameter - Below Flange Maximum D <gt/> 1"

6.02 in

Diameter - Below Flange Maximum P

6.02 in

Diameter - Conductor Outside Under Insulation

4 in

Diameter - Live Part Bottom

4 in

Diameter - Live Part Top

7 in

Diameter - Rod / Tube

4 in

Dimensions

37.13 in x 12 in x 12 in

Effective Length - Bottom Terminal

5.75 in

Effective Length - Top Terminal

4 in

Flange Mounting Hole Bolt Circle

10.88 in

Flange Mounting Hole Diameter

0.88 in

Flange Outside Diameter

12 in

Height

12 in

Length

37.13 in

Length - Ground Shield

4.7 in

Length - Insulated Section

23.93 in

Length - Insulation Above Flange

8.9 in

Length - Insulation Below Flange

5.55 in

Length - Live Part Bottom

6.5 in

Length - Live Part Top

6.7 in

Length - Minimum Oil Immersion Level

4.7 in

Sealing Surface Inside Diameter

6.24 in

Sealing Surface Outside Diameter

9.99 in

Thickness

1.01 in

Thickness - Flange Plate

1 in

Weight

193 lb

Width

12 in

Electrical Ratings

BIL

150 kV

Current Rating

4500 A

kV Class

25 kV

Minimum Creepage

27 in

Minimum Strike

10.9 in

Withstand Voltage - 60 Hz Dry

60 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

1X BLADE WITH 3X 0.69 DIA HOLES

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

3

Number of Bolt Holes - Top Terminal

12

Number of Flange Mounting Holes

6