




Brand: Electro Composites
Catalog ID: 200-030-W-1129-00
Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.
For Bushing Test Terminals, please click here
Application
Wall/Floor
Bottom Terminal Type
1X BLADE WITH 4X 0.56 DIA HOLES
Catalog Number
200-030-W-1129-00
Color
Gray
Flange Type
Epoxy
Immersion Type - Above Flange
Air
Immersion Type - Below Flange
Air
Material - Flange
Epoxy
Material - Insulation
APG-02 - Cycloaliphatic Epoxy
Mounting Position
Vertical to Horizontal
Number of Bolt Holes - Bottom Terminal
4
Number of Bolt Holes - Top Terminal
4
Number of Flange Mounting Holes
4
Product Type
Traversée condensatrice SDC
Series
SDC™
Test Tap
No
Top Terminal Type
1X BLADE WITH 4X 0.56 DIA HOLES
Type
SDC - Solid Dielectric Capacitor
Above Flange Length
25.7 in
Below Flange Length
26.34 in
Depth
8.64 in
Diameter - Above Flange Maximum
8.64 in
Diameter - Below Flange Maximum D <gt/> 1"
4.49 in
Diameter - Below Flange Maximum P
4.99 in
Diameter - Conductor Outside Under Insulation
2 in
Diameter - Live Part Bottom
3.5 in
Diameter - Live Part Top
4 in
Diameter - Rod / Tube
2 in
Dimensions
52.05 in x 8.64 in x 8.64 in
Effective Length - Bottom Terminal
4 in
Effective Length - Top Terminal
4 in
Flange Mounting Hole Bolt Circle
6.5 in
Flange Mounting Hole Diameter
1/2-13 in
Flange Outside Diameter
8.64 in
Height
8.64 in
Length
52.05 in
Length - Ground Shield
8.8 in
Length - Insulated Section
39.05 in
Length - Insulation Above Flange
18.9 in
Length - Insulation Below Flange
11.14 in
Length - Live Part Bottom
6.4 in
Length - Live Part Top
6.6 in
Sealing Surface Inside Diameter
5.43 in
Sealing Surface Outside Diameter
7.55 in
Thickness
1.245 in
Weight
92 lb
Width
8.64 in
BIL
200 kV
Current Rating
3000 A
kV Class
34.5 kV
Minimum Creepage
53.7 in
Minimum Creepage - Inside
18.5 in
Minimum Strike
20.9 in
Minimum Strike - Inside
12.2 in
Withstand Voltage - 60 Hz Dry
80 kV
Industry Standard(s)
IEEE C57.19.01
Immersion Type - Above Flange
Air
Immersion Type - Below Flange
Air
Bottom Terminal Type
1X BLADE WITH 4X 0.56 DIA HOLES
Mounting Position
Vertical to Horizontal
Number of Bolt Holes - Bottom Terminal
4
Number of Bolt Holes - Top Terminal
4
Number of Flange Mounting Holes
4