HUBBELL CANADA
SDC™ Bushing Model 1138-00 72.5kV 350kV BIL2000A
Image of 350-020-W-1138-00 SDC™ Bushing Model 1138-00 72.5kV 350kV BIL2000A
Image of 350-020-W-1138-00 SDC™ Bushing Model 1138-00 72.5kV 350kV BIL2000A
play
Factory Tour: St. Jerome - Hubbell Power Systems
New

SDC™ Bushing Model 1138-00 72.5kV 350kV BIL2000A

Brand: Electro Composites

Catalog ID: 350-020-W-1138-00

SDC™ 72.5kV 2000A Wall/Floor Bushing, Bottom connected for Air to Air application, 25in ground shield, 61.6in creep, rated per CSA C88.1

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets CSA C88.1 Electrical and Mechanical Requirements

For Bushing Test Terminals, please click here

General

Application

Wall/Floor

Bottom Terminal Type

1 1/2-12

Catalog Number

350-020-W-1138-00

Color

Gray

Flange Type

2 Pieces

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Air

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

6

Product Type

Traversée condensatrice SDC

Series

SDC™

Test Tap

Yes

Top Terminal Type

1 1/2-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

32 in

Below Flange Length

50.5 in

Depth

12 in

Diameter - Above Flange Maximum

7.75 in

Diameter - Below Flange Maximum D <gt/> 1"

7.75 in

Diameter - Below Flange Maximum P

7.75 in

Diameter - Conductor Outside Under Insulation

1.5 in

Diameter - Live Part Bottom

5 in

Diameter - Live Part Top

5 in

Diameter - Rod / Tube

1.5 in

Dimensions

82.5 in x 12 in x 12 in

Effective Length - Bottom Terminal

2.5 in

Effective Length - Top Terminal

2.5 in

Flange Mounting Hole Bolt Circle

10.75 in

Flange Mounting Hole Diameter

0.63 in

Flange Outside Diameter

12 in

Height

12 in

Length

82.5 in

Length - Ground Shield

25 in

Length - Insulated Section

75.1 in

Length - Insulation Above Flange

24.3 in

Length - Insulation Below Flange

21.8 in

Length - Live Part Bottom

3.7 in

Length - Live Part Top

3.7 in

Sealing Surface Inside Diameter

7.78 in

Sealing Surface Outside Diameter

10.12 in

Thickness

3.13 in

Thickness - Flange Plate

1 in

Top Terminal Min. Thread Length

2.5 in

Weight

245 lb

Width

12 in

Electrical Ratings

BIL

350 kV

Current Rating

2000 A

kV Class

72.5 kV

Minimum Creepage

61.6 in

Minimum Creepage - Inside

61.9 in

Minimum Strike

26 in

Minimum Strike - Inside

24.3 in

Withstand Voltage - 60 Hz Dry

175 kV

Certifications And Compliance

Industry Standard(s)

CSA C88.1

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Air

Configuration

Bottom Terminal Type

1 1/2-12

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

6