HUBBELL CANADA
Image of 150-140-G-1139-00 SDC™ Bushing Model 1139-00 25kV 150kV BIL14000A
Image of 150-140-G-1139-00 SDC™ Bushing Model 1139-00 25kV 150kV BIL14000A
play
Factory Tour: St. Jerome - Hubbell Power Systems
Image of 150-140-G-1139-00 SDC™ Bushing Model 1139-00 25kV 150kV BIL14000A
+1
Image of 150-140-G-1139-00 SDC™ Bushing Model 1139-00 25kV 150kV BIL14000A
New

SDC™ Bushing Model 1139-00 25kV 150kV BIL14000A

Brand: Electro Composites

Catalog ID: 150-140-G-1139-00

SDC™ 25kV 14000A GSU Bushing, Bottom connected for Air to Oil application, 2.6in ground shield, 22.7in creep, rated per IEEE C57.19.04

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-15NA High Temperature Cycloaliphatic Epoxy Compound for high temperature applications
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01/C57.19.04 Electrical and Mechanical Requirements

General

Application

GSU

Bottom Terminal Type

2x Blades with 6x M12x1.75 Holes

Catalog Number

150-140-G-1139-00

Color

Gray

Flange Type

Std

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-15NA - High Temp Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

8

Product Type

Traversée condensatrice SDC

Series

SDC™

Test Tap

Yes

Top Terminal Plating

Silver

Top Terminal Type

4x Blades with 12x 0.55 Dia Holes

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

19.8 in

Below Flange Length

16.38 in

Depth

18.9 in

Diameter - Above Flange Maximum

15.75 in

Diameter - Below Flange Maximum D <gt/> 1"

12.5 in

Diameter - Below Flange Maximum P

12.5 in

Diameter - Bottom Terminal Bolt Holes

12

Diameter - Conductor Outside Under Insulation

10.75 in

Diameter - Live Part Bottom

12.5 in

Diameter - Live Part Top

14.63 in

Diameter - Rod / Tube

10.75 in

Diameter - Top Terminal Bolt Holes

48

Dimensions

43.73 in x 18.9 in x 18.9 in

Effective Length - Bottom Terminal

4.75 in

Effective Length - Top Terminal

5.5 in

Flange Mounting Hole Bolt Circle

16.93 in

Flange Mounting Hole Diameter

0.79 in

Flange Outside Diameter

18.9 in

Height

18.9 in

Length

43.73 in

Length - Ground Shield

2.6 in

Length - Insulated Section

23.55 in

Length - Insulation Above Flange

9.9 in

Length - Insulation Below Flange

7.48 in

Length - Live Part Bottom

6.3 in

Length - Live Part Top

6.3 in

Length - Minimum Oil Immersion Level

2.6 in

Sealing Surface Inside Diameter

13.11 in

Sealing Surface Outside Diameter

16.14 in

Thickness

0.875 in

Thickness - Flange Plate

1 in

Weight

408 lb

Width

18.9 in

Electrical Ratings

BIL

150 kV

Current Rating

14000 A

kV Class

25 kV

Minimum Creepage

22.7 in

Minimum Strike

10.5 in

Withstand Voltage - 60 Hz Dry

60 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.04

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

2x Blades with 6x M12x1.75 Holes

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

8