




Brand: Electro Composites
Catalog ID: 200-040-165-00
Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.
For Bushing Test Terminals, please click here
Application
Transformer
Bottom Terminal Type
3-12
Catalog Number
200-040-165-00
Color
Gray
Flange Type
Std
Immersion Type - Above Flange
Air
Immersion Type - Below Flange
Oil
Material - Flange
Aluminum
Material - Insulation
APG-02 - Cycloaliphatic Epoxy
Mounting Position
Vertical to Horizontal
Number of Flange Mounting Holes
6
Product Type
Traversée condensatrice SDC
Series
SDC™
Test Tap
Yes
Top Terminal Plating
Silver
Top Terminal Type
3-12
Type
SDC - Solid Dielectric Capacitor
Above Flange Length
24 in
Below Flange Length
29 in
Depth
10.63 in
Diameter - Above Flange Maximum
10.13 in
Diameter - Below Flange Maximum D <gt/> 1"
5.02 in
Diameter - Below Flange Maximum P
5.02 in
Diameter - Conductor Outside Under Insulation
3 in
Diameter - Live Part Bottom
3 in
Diameter - Live Part Top
4.5 in
Diameter - Rod / Tube
3 in
Dimensions
53 in x 10.63 in x 10.63 in
Effective Length - Bottom Terminal
3 in
Effective Length - Top Terminal
3 in
Flange Mounting Hole Bolt Circle
9.25 in
Flange Mounting Hole Diameter
0.88 in
Flange Outside Diameter
10.63 in
Height
10.63 in
Length
53 in
Length - Ground Shield
16.5 in
Length - Insulated Section
44.3 in
Length - Insulation Above Flange
15.9 in
Length - Insulation Below Flange
8.2 in
Length - Live Part Bottom
4.3 in
Length - Live Part Top
4.4 in
Length - Minimum Oil Immersion Level
16.5 in
Sealing Surface Inside Diameter
5.11 in
Sealing Surface Outside Diameter
8.37 in
Thickness
1.01 in
Thickness - Flange Plate
0.75 in
Top Terminal Min. Thread Length
3 in
Weight
176 lb
Width
10.63 in
BIL
200 kV
Current Rating
4000 A
kV Class
34.5 kV
Minimum Creepage
43.5 in
Minimum Strike
18.4 in
Withstand Voltage - 60 Hz Dry
80 kV
Industry Standard(s)
IEEE C57.19.01
Immersion Type - Above Flange
Air
Immersion Type - Below Flange
Oil
Bottom Terminal Type
3-12
Mounting Position
Vertical to Horizontal
Number of Flange Mounting Holes
6