




Brand: Ripley Tools
Catalog ID: 36702
Accessibility
End
Catalog Number
36702
Material
Impact-Resistant Polymer
Jacket Removal Length
1/4 in (6.35 mm)
Length
4.6 in
Length Metric
119 mm
Weight
1.6 oz
Conductor - Nominal Diameter
5/16ʺ (7.93 mm)
Patent Number
U.S. Patent No. 6;128;976 & 6;253;641
Accessibility
End