HUBBELL CANADA
Sealing O-Ring, Chrome Plated Steel with Neoprene Ring, 2 1/2"
Image of 20509007 Sealing O-Ring, Chrome Plated Steel with Neoprene Ring, 2 1/2"
Image of 20509007 Sealing O-Ring, Chrome Plated Steel with Neoprene Ring, 2 1/2"
play
Kellems Wire Management Solutions

Sealing O-Ring, Chrome Plated Steel with Neoprene Ring, 2 1/2"

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 20509007

Kellems Wire Management, Sealing O-Ring, Chrome Plated Steel with Neoprene Ring, 2 1/2"

  • Sealing O-Ring
  • Chrome Plated Steel with Neoprene Ring
  • 2 1/2"

Standard Product

General

Application

Weatherproofing

Catalog Number

20509007

Construction

Fabricated

Item Type

Metal Clad Sealing O-Rings

Material

Metal Clad

Specifications

  • NPT Hub Size - 2 1/2 Inch
  • Thickness Inches (mm) - .24" (6.1)

Type

Sealing O-Ring

UPC

783585326849

Dimensions

Diameter - Inside

2.91 in

Display Size

2 1/2"

Hub Size

2-1/2"

Outside Diameter

3.44 in

Weight

0.05 lb

Conductor Related

Conductor Range

0.16 in (3.2 mm)

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10