HUBBELL CANADA
Security Locking Industrial Grade, ToggleSwitches, General Purpose AC, Single Pole, 20A 120/277V AC, Back and Side Wired Key Guide, Packed with Key
Image of 4901RKL Security Locking Industrial Grade, ToggleSwitches, General Purpose AC, Single Pole, 20A 120/277V AC, Back and Side Wired Key Guide, Packed with Key
Image of 4901RKL Security Locking Industrial Grade, ToggleSwitches, General Purpose AC, Single Pole, 20A 120/277V AC, Back and Side Wired Key Guide, Packed with Key
Image of 4901RKL Security Locking Industrial Grade, ToggleSwitches, General Purpose AC, Single Pole, 20A 120/277V AC, Back and Side Wired Key Guide, Packed with Key

Security Locking Industrial Grade, ToggleSwitches, General Purpose AC, Single Pole, 20A 120/277V AC, Back and Side Wired Key Guide, Packed with Key

Brand: Bryant

Catalog ID: 4901RKL

Switches and Lighting Controls, Security Locking Industrial Grade, ToggleSwitches, General Purpose AC, Single Pole, 20A 120/277V AC, Back and Side Wired, Black Key Guide, Packed with Key

  • Toggle
  • General Purpose AC
  • Single Pole
  • 20A 120/277V AC
  • Back and Side Wired

General

Application

Back and Side Wired

Catalog Number

4901RKL

Color

Product Family

Extra Heavy Duty

Style

Single Pole

Type

Locking

UPC

781786658110

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10