HUBBELL CANADA
Image of SAFE15-8 Security Speaker - (8 Ohm)
Image of SAFE15-8 Security Speaker - (8 Ohm)
Image of SAFE15-8 Security Speaker - (8 Ohm)

Security Speaker - (8 Ohm)

Brand: GAI-Tronics

Catalog ID: SAFE15-8

15 Watt Vandal-proof Speaker, Non-Corrosive, Weatherproof, IP67. Impedance or XFMR Version Available w/Six Voltage Power Taps. Available in Aluminum Alloy, Red or White.160/55 Degree Dispersion Angle @ 1000/4000 Hz.

  • 15 Watt
  • Impedance or XFMR Version Available w/Six Voltage Power Taps
  • Non-Corrosive, Weatherproof, IP-67
  • 160/55 Degree Dispersion Angle @ 1000/4000 Hz.
  • Dimensions: 8 1/4" (210mm) x 4 1/8" (105mm) W x 2 3/8" (59mm) D

General

Catalog Number

SAFE15-8

Color

White

Material

Aluminum

Product Type

Speakers

UPC

783586236536

Dimensions

Diameter

2.375 in

Height

8.25 in

Weight

3.74 lb

Width

4.125 in

Electrical Ratings

Wattage

15 W

Certifications And Compliance

Compliance

IP67