HUBBELL CANADA
Service Drop Support Grips, Light Duty, Closed Mesh, 0.64-0.75"
Image of 02416008 Service Drop Support Grips, Light Duty, Closed Mesh, 0.64-0.75"
Image of 02416008 Service Drop Support Grips, Light Duty, Closed Mesh, 0.64-0.75"
play
Kellems Wire Management Solutions

Service Drop Support Grips, Light Duty, Closed Mesh, 0.64-0.75"

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 02416008

Service Drop Support Grips, Light Duty, Single Eye, Single Weave, Closed Mesh, Stainless Steel, 0.64-0.75"

Electrical cables dropping down from the ceiling are prevalent in factories. Whether they are constantly hanging vertically, on an angle, and/or are subject to being pulled across the room, the dead weight and pull stresses on the internal structures from the cable itself, as well as the weight of devices, keep them under threat of pullout from the connections, resulting in power failures and unscheduled downtime. Kellems offers support grips to meet every need in the factory, in a wide variety of eye styles and materials including bronze, 302–304 series stainless steel and even non-metallic Aramid fiber, delivering outstanding strength as well as exceptional resistance to rust and corrosion. They provide unmatched protection, with Kellems unique strand equalizer system ensuring equal loading of the weight across a long distance so that there are no areas of strain, as opposed to other solutions which leave smaller areas vulnerable to higher stresses and breakage. Kellems support grips are the most frequently trusted method for reducing the threat of costly maintenance and repair and maximizing productive time in factories of all kinds—and have been for decades.

  • Single eye
  • Strand equalizers position wires for equal loading throughout grip length

Closed Mesh

General

Application

Single Eye

Approx Breaking Strength

1,050 lbs

Catalog Number

02416008

Color

Stainless Steel

Construction

Woven

Item Type

Service Drop Grips

Material

Stainless Steel

Material - Mounting Hardware

Screw Hook or Beam Clamp

Performance

  • Mechanical - Approximate Breaking Strength - 1,050 (4,670)
  • Mechanical - Working Load - 105 (467) Lbs. (N)

Product Family

Light Duty Series

Specifications

  • Equalizer - Stainless Steel
  • Eye - Stainless Steel
  • Strand - Stainless Steel

Style

Closed Mesh, Single Weave

Type

Single Eye

UPC

783585332284

Dimensions

Display Size

Standard Sized

Weight

0.05 lb

Conductor Related

Cable Diameter Range

0.64 in-0.75 in

Cable Size

.64"-.75" (1.63-1.90)

Certifications And Compliance

Industry Standard(s)

CSA Certified

Standards - RoHS Compliance Status

CM

Force Related

Approx Breaking Strength

1,050 lbs

Operational

Performance

  • Mechanical - Approximate Breaking Strength - 1,050 (4,670)
  • Mechanical - Working Load - 105 (467) Lbs. (N)

Logistics

Carton Quantity

20

Pallet Quantity

2400