

Brand: CHANCE Utility
Catalog ID: C1100557
Shackle used with Chance SS200 anchors to allow deadend connection to the anchor. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities
Application
Helical Anchoring
Catalog Number
C1100557
Coating
Galvanized
Material Type
Non-Standard
Product Family
SS200
Product Type
Shackles
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength
150000 lb.
Type
Shackles
UPC
096359009900
Dimensions
6.625 in x 3.25 in x 8.25 in
Height
8.25 in
Length
6.625 in
Weight
11.76 lb
Width
3.25 in
Building Code Evaluated
No
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength
150000 lb.
Pallet Quantity
160
Standard Package
4