
Brand: Hubbell Wiring Device-Kellems
Catalog ID: PS1012PE050
All Blue Wires
Application
Quick Connect/Disconnect Signal and Control
Catalog Number
PS1012PE050
Color
Construction
Fabricated
EU RoHS Indicator
Yes
Insulation
PVC
Item Type
Double Ended Cable with 2) 90 Degree Connectors
Plug Type
Linkosity
Temperature Rating
-20 Deg C to 105 Deg C
UPC
783585131092
Outside Diameter
0.89
Amperage Rating
7 A
Current / Amperage Rating
7 A
Current Rating
7 A
Voltage Rating
600V kV
Conductor Size
#14 AWG
Conductor Type
Copper
Number of Conductors
12-Pole
Strands
Multi
EU RoHS Indicator
Yes
Temperature Rating
-20 Deg C to 105 Deg C
Carton Quantity
5