
Brand: Hubbell Wiring Device-Kellems
Catalog ID: PS3004PB010
Green/Yellow/White/Black Wires
Application
Quick Connect/Disconnect Signal and Control
Catalog Number
PS3004PB010
Color
Construction
Fabricated
EU RoHS Indicator
Yes
Insulation
PVC
Item Type
Double Ended Cable with 2) 90 Degree Connectors
Plug Type
Linkosity
Temperature Rating
-20 Deg C to 105 Deg C
UPC
783585128054
Outside Diameter
0.75
Amperage Rating
30 A
Current / Amperage Rating
30 A
Current Rating
30 A
Voltage Rating
600V kV
Conductor Size
#10 AWG
Conductor Type
Copper
Number of Conductors
4-Pole
Strands
Multi
EU RoHS Indicator
Yes
Temperature Rating
-20 Deg C to 105 Deg C
Carton Quantity
5