
Brand: Hubbell Wiring Device-Kellems
Catalog ID: PM1004PB050
Green/Yellow/White/Black Wires
Application
Quick Connect/Disconnect Signal and Control
Catalog Number
PM1004PB050
Color
Construction
Fabricated
EU RoHS Indicator
Yes
Insulation
PVC
Item Type
Single Ended Cable, Straight Male Connector
Plug Type
Linkosity
Temperature Rating
-20 Deg C to 105 Deg C
UPC
783585358208
Outside Diameter
0.75
Amperage Rating
10 A
Current / Amperage Rating
10 A
Current Rating
10 A
Voltage Rating
600V kV
Conductor Size
#12 AWG
Conductor Type
Copper
Number of Conductors
4-Pole
Strands
Multi
EU RoHS Indicator
Yes
Temperature Rating
-20 Deg C to 105 Deg C