
Brand: Hubbell Wiring Device-Kellems
Catalog ID: PM2004PA050
Green/Yellow/Black Wires
Application
Quick Connect/Disconnect Signal and Control
Catalog Number
PM2004PA050
Color
Construction
Fabricated
EU RoHS Indicator
Yes
Insulation
PVC
Item Type
Single Ended Cable, Straight Male Connector
Plug Type
Linkosity
Temperature Rating
-20 Deg C to 105 Deg C
UPC
783585524474
Outside Diameter
0.75
Amperage Rating
20 A
Current / Amperage Rating
20 A
Current Rating
20 A
Voltage Rating
600V kV
Conductor Size
#12 AWG
Conductor Type
Copper
Number of Conductors
4-Pole
Strands
Multi
EU RoHS Indicator
Yes
Temperature Rating
-20 Deg C to 105 Deg C
Carton Quantity
5