


Brand: Hubbell Wiring Device-Kellems
Catalog ID: PH3004PA005
Green/Yellow/Black Wires
Cable Length
5 ft
Catalog Number
PH3004PA005
Construction
Fabricated
Plug Type
Linkosity
Product Family
MotorQuick/LINKOSITY
Style
Double Ended (Male/Female) Cable
Temperature Rating
-20 Deg C to 105 Deg C
Type
Accessories For LINKOSITY®
UPC
783585504681
Cable Length
5 ft
Outside Diameter
0.75
Weight
1.85 lb
Amperage Rating
30 A
Current Rating
30 A
Conductor Type
Copper
Number Of Wires
4-Wire
Strands
Multi
Temperature Rating
-20 Deg C to 105 Deg C
Carton Quantity
5