HUBBELL CANADA
Signal and Control, Linkosity, Female Receptacle, 3-Wire, 20A 600V AC, PA Wire Code, 1' Length
Image of RF2003PA001 Signal and Control, Linkosity, Female Receptacle, 3-Wire, 20A 600V AC, PA Wire Code, 1' Length

Signal and Control, Linkosity, Female Receptacle, 3-Wire, 20A 600V AC, PA Wire Code, 1' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RF2003PA001

Signal and Control, Linkosity, Female Receptacle, 3-Wire, 20A 600V AC, PA Wire Code, 1' Length

  • Linkosity3-Wire
  • 20A 600V AC

Standard Product

General

Application

Plug Together Power Distribution, No Pass Thru

Catalog Number

RF2003PA001

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Conduit Feed Pre-Wired Box

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

UPC

783585185026

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase Control

Voltage Rating

250V AC Max kV

Wattage

5000

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA

Logistics

Carton Quantity

50