
Brand: Hubbell Wiring Device-Kellems
Catalog ID: M3R001SGGF0
Spec Grade
Application
No Switch, 1) 20A 125V Spec Grade GFCI Duplex
Catalog Number
M3R001SGGF0
Color
Enclosure Type
NEMA 3R
EU RoHS Indicator
No
Item Type
Power System Distribution Assemblies
Material
Composite
Material - Mounting Hardware
Screw Mounting
UPC
783585198668
Cubic Capacity
671.84 cu.in
Depth
7.6 in
Height
10.4 in
Width
8.5 in
Cable Entry
Plug-In
EU RoHS Indicator
No