

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HRCAP1
Standard Product
Catalog Number
HRCAP1
Color
Metallic
Construction
Aluminum
Item Type
Receptacle Accessories
Material
Aluminum
UPC
783585837031
Weight
0.1 lb
Voltage Rating
600V kV
Nema Rating
Non-NEMA
Carton Quantity
50