HUBBELL CANADA
Signal and Control Products, Mini-Quick, Male Plug, 3-Pole, Field Attachable, F9
Image of HPMS03F9 Signal and Control Products, Mini-Quick, Male Plug, 3-Pole, Field Attachable, F9
Image of HPMS03F9 Signal and Control Products, Mini-Quick, Male Plug, 3-Pole, Field Attachable, F9
Image of HPMS03F9 Signal and Control Products, Mini-Quick, Male Plug, 3-Pole, Field Attachable, F9
Discontinued

Signal and Control Products, Mini-Quick, Male Plug, 3-Pole, Field Attachable, F9

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HPMS03F9

Signal and Control Mini-Quick Male Plug, 3-Pole, Field Attachable, F9

  • Superior Contact Design
  • Body with High Impact Design
  • Precision Wire Funnels Eliminate Stray Strands

Standard Product

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

HPMS03F9

Environmental Conditions

IP67 Ingress Protection

Item Type

Male Straight Plug

Material - Coupling Nut

Aluminum

Material - Insert

PUR/PA

Material - O-Ring

Neoprene

Material - Overmold

PBT

Material - Shell

PBT

Operating Temperature

-40 Deg C to 85 Deg C

Performance

  • Electrical - Amperage - 3 Pin - 12A
  • 4,5 Pin - 9A
  • Electrical - Maximum Wire Size - #16 AWG
  • Electrical - Voltage Rating - 250V
  • Environmental - Moisture Resistance - IP66 Suitability
  • Environmental - Operating Temperature - -40°C to 85°C

Specifications

  • Connector Insert - PUR/PA
  • Connector Shell - PBT
  • Contacts - Brass, gold plate over palladium nickel
  • Coupling Nut - Anodized aluminum, SST consult factory

Thread Size

Non-Threaded

UPC

783585192062

Dimensions

Thread Size

Non-Threaded

Weight

0.13 lb

Electrical Ratings

Amperage Rating

12 A

Current / Amperage Rating

12 A

Current Rating

12 A

Voltage Rating

250V kV

Conductor Related

Cable Size

.24"-.32"

Cable Specification

UL Listed Portable Cord

Certifications And Compliance

Environmental Conditions

IP67 Ingress Protection

Industry Standard(s)

  • CSA Certified, C22.2 No. 182.3 and CSA C22.2 No. 94.2-07
  • UL 2238 and UL50E, File No. E192071

Operational

Operating Temperature

-40 Deg C to 85 Deg C

Performance

  • Electrical - Amperage - 3 Pin - 12A
  • 4,5 Pin - 9A
  • Electrical - Maximum Wire Size - #16 AWG
  • Electrical - Voltage Rating - 250V
  • Environmental - Moisture Resistance - IP66 Suitability
  • Environmental - Operating Temperature - -40°C to 85°C

Logistics

Carton Quantity

30