


Brand: Hubbell Wiring Device-Kellems
Catalog ID: HPMS05F16
Standard Product
Application
Quick Connect/Disconnect Signal and Control
Catalog Number
HPMS05F16
Environmental Conditions
IP67 Ingress Protection
Item Type
Male Straight Plug
Material - Coupling Nut
Aluminum
Material - Insert
PUR/PA
Material - O-Ring
Neoprene
Material - Overmold
PBT
Material - Shell
PBT
Operating Temperature
-40 Deg C to 85 Deg C
Performance
Specifications
Thread Size
Non-Threaded
UPC
783585192314
Thread Size
Non-Threaded
Weight
0.13 lb
Amperage Rating
9 A
Current / Amperage Rating
9 A
Current Rating
9 A
Voltage Rating
250V kV
Cable Size
.47"-.55"
Cable Specification
UL Listed Portable Cord
Environmental Conditions
IP67 Ingress Protection
Industry Standard(s)
Operating Temperature
-40 Deg C to 85 Deg C
Performance
Carton Quantity
30