HUBBELL CANADA
Image of PRB1225 Signal - Quick™ M12 Proximity Probe,25MM Barrel
Image of PRB1225 Signal - Quick™ M12 Proximity Probe,25MM Barrel
Discontinued

Signal - Quick™ M12 Proximity Probe,25MM Barrel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PRB1225

Signal-Quick™ Proximity Probes, 12 x 25mm, Zinc Plated Steel

  • 12 x 25mm
  • Zinc Plated Steel

Standard Product

General

Application

Sensor Mounting

Catalog Number

PRB1225

Color

Metallic

Construction

Fabricated

Item Type

Proximity Probe

Material

Composite

UPC

783585710105

Dimensions

Display Size

M12, 25MM

Weight

0.1 lb

Logistics

Carton Quantity

10