HUBBELL CANADA
Image of PRB0825 Signal-Quick™ Proximity Probes, 8 x 25mm, Zinc Plated Steel
Image of PRB0825 Signal-Quick™ Proximity Probes, 8 x 25mm, Zinc Plated Steel
Discontinued

Signal-Quick™ Proximity Probes, 8 x 25mm, Zinc Plated Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PRB0825

Signal-Quick™ Proximity Probes, 8 x 25mm, Zinc Plated Steel

  • 8 x 25mm
  • Zinc Plated Steel

Standard Product

General

Application

Sensor Mounting

Catalog Number

PRB0825

Color

Metallic

Construction

Fabricated

Item Type

Proximity Probe

Material

Composite

UPC

783585710082

Dimensions

Display Size

M8, 25MM

Weight

0.05 lb

Logistics

Carton Quantity

10