HUBBELL CANADA
Image of PRB0850 Signal - Quick™ M8 Proximity Probe,50MM Barrel
Image of PRB0850 Signal - Quick™ M8 Proximity Probe,50MM Barrel
Discontinued

Signal - Quick™ M8 Proximity Probe,50MM Barrel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PRB0850

Signal-Quick™ Proximity Probes, 8 x 50mm, Zinc Plated Steel

  • 8 x 50mm
  • Zinc Plated Steel

Standard Product

General

Application

Sensor Mounting

Catalog Number

PRB0850

Color

Metallic

Construction

Fabricated

Item Type

Proximity Probe

Material

Composite

UPC

783585710099

Dimensions

Display Size

M8, 50MM

Weight

0.1 lb

Logistics

Carton Quantity

10