HUBBELL CANADA
Image of HMSC Signal-Quick™ Sensor Mounting Components, Coupler
Image of HMSC Signal-Quick™ Sensor Mounting Components, Coupler
Discontinued

Signal-Quick™ Sensor Mounting Components, Coupler

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HMSC

Signal-Quick™ Sensor Mounting Components, Coupler

Coupler

Standard Product

General

Application

Sensor Mounting

Catalog Number

HMSC

Color

Metallic

Construction

Fabricated

Item Type

System Coupler

Material

Steel

UPC

783585711164

Dimensions

Weight

0.1 lb

Logistics

Carton Quantity

10