HUBBELL CANADA
Image of HMSR750 Signal-Quick™ Sensor Mounting Components,750mm Long Rod
Image of HMSR750 Signal-Quick™ Sensor Mounting Components,750mm Long Rod
Discontinued

Signal-Quick™ Sensor Mounting Components,750mm Long Rod

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HMSR750

Signal-Quick™ Sensor Mounting Components, 750mm Long Rod

750mm Long Rod

Standard Product

General

Application

Sensor Mounting

Catalog Number

HMSR750

Color

Metallic

Construction

Fabricated

Item Type

Mounting Rod

Material

Steel

UPC

783585711201

Dimensions

Display Size

750MM

Weight

1.65 lb

Logistics

Carton Quantity

10