HUBBELL CANADA
Image of HMSBT Signal-Quick™ Sensor Mounting Components,Threaded Base
Image of HMSBT Signal-Quick™ Sensor Mounting Components,Threaded Base
Discontinued

Signal-Quick™ Sensor Mounting Components,Threaded Base

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HMSBT

Signal-Quick™ Sensor Mounting Components, Threaded Base

Threaded Base

Standard Product

General

Application

Sensor Mounting

Catalog Number

HMSBT

Color

Metallic

Construction

Fabricated

Item Type

Threaded Base Mounting Bracket

Material

Steel

UPC

783585711140

Dimensions

Weight

0.15 lb

Logistics

Carton Quantity

10