HUBBELL CANADA
Image of CSM12LP Signal-QuickTM, 12mm, Threaded Style, Stainless Steel
Image of CSM12LP Signal-QuickTM, 12mm, Threaded Style, Stainless Steel
Discontinued

Signal-QuickTM, 12mm, Threaded Style, Stainless Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CSM12LP

Signal-Quick Threaded Style Cushioned Sensor Mount , 12mm

  • Reduces spare sensor inventories
  • Reduces downtime and replacement expenses
  • Spring-loaded housing eliminates impact damage
  • Shielded and non-shielded end caps eliminate abrasion damage

Standard Product

General

Application

Sensor Mounting

Catalog Number

CSM12LP

Color

Construction

Fabricated

Item Type

Cushioned Sensor Mount

Material

Composite

Specifications

  • Housing - Anodized aluminum
  • Jam nuts - Zinc-plated brass
  • Material - Stainless Steel

UPC

783585710235

Dimensions

Display Size

12MM

Weight

0.1 lb

Logistics

Carton Quantity

10