HUBBELL CANADA
Image of AAB08 Signal-QuickTM Angle Adjustable Bracket, 8mm, Zinc Plated Steel
Image of AAB08 Signal-QuickTM Angle Adjustable Bracket, 8mm, Zinc Plated Steel
Discontinued

Signal-QuickTM Angle Adjustable Bracket, 8mm, Zinc Plated Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AAB08

Signal-QuickTM Angle Adjustable Bracket, 8mm, Zinc Plated Steel

  • Rapid installation
  • Industry standard mounting
  • Fixed mounting patterns or multi-slotted

Standard Product

General

Application

Sensor Mounting

Catalog Number

AAB08

Color

Construction

Stamped

Item Type

Adjustable Angle Bracket

Material

Steel

Specifications

  • Bracket Type - Adjustable Angle Brackets
  • Material - Stainless steel

UPC

783585710525

Dimensions

Display Size

8MM

Weight

0.05 lb

Logistics

Carton Quantity

10