HUBBELL CANADA
Image of BM16N Signal-QuickTM Block Mount,16mm,Nylon,SGNLQCK
Image of BM16N Signal-QuickTM Block Mount,16mm,Nylon,SGNLQCK
Discontinued

Signal-QuickTM Block Mount,16mm,Nylon,SGNLQCK

Brand: Hubbell Wiring Device-Kellems

Catalog ID: BM16N

Signal-QuickTM Block Mount, 16mm, Nylon

  • Use when threads are inaccessible
  • Reduces and/or eliminates abrasion damage
  • Reduces downtime and sensor replacement expenses

Standard Product

General

Application

Sensor Mounting

Catalog Number

BM16N

Color

Construction

Molded

Item Type

Block Mount

Material

Composite

Specifications

  • Component Style - Nylon
  • Material - Glass-filled Nylon

UPC

783585710860

Dimensions

Display Size

16MM

Weight

0.2 lb

Logistics

Carton Quantity

10