HUBBELL CANADA
Image of BM08N Signal-QuickTM Block Mount,8mm,Nylon,SGNLQCK
Image of BM08N Signal-QuickTM Block Mount,8mm,Nylon,SGNLQCK
Discontinued

Signal-QuickTM Block Mount,8mm,Nylon,SGNLQCK

Brand: Hubbell Wiring Device-Kellems

Catalog ID: BM08N

Signal-QuickTM Block Mount, 8mm, Nylon

  • Use when threads are inaccessible
  • Reduces and/or eliminates abrasion damage
  • Reduces downtime and sensor replacement expenses

Standard Product

General

Application

Sensor Mounting

Catalog Number

BM08N

Color

Construction

Molded

Item Type

Block Mount

Material

Composite

Specifications

  • Component Style - Nylon
  • Material - Glass-filled Nylon

UPC

783585710846

Dimensions

Display Size

8MM

Weight

0.05 lb

Logistics

Carton Quantity

10