HUBBELL CANADA
Image of BM30M Signal-QuickTM Block Mount,30mm,Metallic
Image of BM30M Signal-QuickTM Block Mount,30mm,Metallic
Discontinued

Signal-QuickTM Block Mount,30mm,Metallic

Brand: Hubbell Wiring Device-Kellems

Catalog ID: BM30M

Signal-QuickTM Block Mount, 30mm, Metallic

  • Use when threads are inaccessible
  • Reduces and/or eliminates abrasion damage
  • Reduces downtime and sensor replacement expenses

Standard Product

General

Application

Sensor Mounting

Catalog Number

BM30M

Color

Construction

Fabricated

Item Type

Block Mount

Material

Composite

Specifications

  • Component Style - Metallic
  • Material - Anodized aluminum

UPC

783585710839

Dimensions

Display Size

30MM

Weight

0.45 lb

Logistics

Carton Quantity

10