HUBBELL CANADA
Image of CF12 Signal-QuickTM Ceramic Face, 12mm, Ceramic
Image of CF12 Signal-QuickTM Ceramic Face, 12mm, Ceramic
Discontinued

Signal-QuickTM Ceramic Face, 12mm, Ceramic

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CF12

Signal-Quick Ceramic Face, 12mm, Ceramic

  • 12mm
  • Ceramic

Standard Product

General

Application

Sensor Mounting

Catalog Number

CF12

Color

Construction

Molded

Item Type

Ceramic Face

Material

Ceramic

UPC

783585710938

Dimensions

Display Size

12MM

Weight

0.05 lb

Logistics

Carton Quantity

10