HUBBELL CANADA
Image of CF18 Signal-QuickTM Ceramic Face, 18mm, Ceramic
Image of CF18 Signal-QuickTM Ceramic Face, 18mm, Ceramic
Discontinued

Signal-QuickTM Ceramic Face, 18mm, Ceramic

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CF18

Signal-Quick Ceramic Face, 18mm, Ceramic

  • 18mm
  • Ceramic

Standard Product

General

Application

Sensor Mounting

Catalog Number

CF18

Color

Construction

Molded

Item Type

Ceramic Face

Material

Ceramic

UPC

783585710945

Dimensions

Display Size

18MM

Weight

0.05 lb

Logistics

Carton Quantity

10