HUBBELL CANADA
Image of CAH12 Signal-QuickTM Conduit Adapter, 12mm, Hex Shank
Image of CAH12 Signal-QuickTM Conduit Adapter, 12mm, Hex Shank
Discontinued

Signal-QuickTM Conduit Adapter, 12mm, Hex Shank

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CAH12

Signal-Quick Conduit Adapter, 12mm, Hex Shank

  • 12mm
  • Hex Shank

Standard Product

General

Application

Sensor Mounting

Catalog Number

CAH12

Color

Construction

Fabricated

Item Type

Hex Conduit Adapter

Material

Steel

UPC

783585710754

Dimensions

Display Size

12MM

Weight

0.1 lb

Logistics

Carton Quantity

10