HUBBELL CANADA
Image of CAR18 Signal-QuickTM Conduit Adapter, 18mm, Round Shank
Image of CAR18 Signal-QuickTM Conduit Adapter, 18mm, Round Shank
Discontinued

Signal-QuickTM Conduit Adapter, 18mm, Round Shank

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CAR18

Signal-Quick Conduit Adapter, 18mm, Round Shank

  • 18mm
  • Round Shank

Standard Product

General

Application

Sensor Mounting

Catalog Number

CAR18

Color

Construction

Fabricated

Item Type

Round Conduit Adapter

Material

Steel

UPC

783585710761

Dimensions

Display Size

18MM

Weight

0.15 lb

Logistics

Carton Quantity

10