HUBBELL CANADA
Image of CAR30 Signal-QuickTM Conduit Adapter, 30mm, Round Shank
Image of CAR30 Signal-QuickTM Conduit Adapter, 30mm, Round Shank
Discontinued

Signal-QuickTM Conduit Adapter, 30mm, Round Shank

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CAR30

Signal-Quick Conduit Adapter, 30mm, Round Shank

  • 30mm
  • Round Shank

Standard Product

General

Application

Sensor Mounting

Catalog Number

CAR30

Color

Construction

Fabricated

Item Type

Round Conduit Adapter

Material

Steel

UPC

783585710785

Dimensions

Display Size

30MM

Weight

0.3 lb

Logistics

Carton Quantity

10