HUBBELL CANADA
Image of FB18 Signal-QuickTM Flat Bracket, 18mm, Stainless Steel
Image of FB18 Signal-QuickTM Flat Bracket, 18mm, Stainless Steel
Image of FB18 Signal-QuickTM Flat Bracket, 18mm, Stainless Steel
Discontinued

Signal-QuickTM Flat Bracket, 18mm, Stainless Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: FB18

Signal-Quick Flat Bracket, 18mm

  • Rapid installation
  • Industry standard mounting
  • Fixed mounting patterns or multi-slotted

Standard Product

General

Application

Sensor Mounting

Catalog Number

FB18

Color

Construction

Stamped

Item Type

Flat Bracket

Material

Steel

Specifications

  • Bracket Type - Flat
  • Material - Stainless steel

UPC

783585710709

Dimensions

Display Size

18MM

Weight

0.3 lb

Logistics

Carton Quantity

10