HUBBELL CANADA
Image of BKT12F Signal-QuickTM Sensor Mounting Brackets,12mm,Flat Bracket
Image of BKT12F Signal-QuickTM Sensor Mounting Brackets,12mm,Flat Bracket
Discontinued

Signal-QuickTM Sensor Mounting Brackets,12mm,Flat Bracket

Brand: Hubbell Wiring Device-Kellems

Catalog ID: BKT12F

Signal-QuickTM Sensor Mounting Brackets, 12mm, Flat Bracket

  • 12mm
  • Flat Bracket

Standard Product

General

Application

Sensor Mounting

Catalog Number

BKT12F

Color

Construction

Stamped

Item Type

Flat Bracket

Material

Steel

UPC

783585711232

Dimensions

Display Size

12MM

Weight

0.1 lb

Logistics

Carton Quantity

10