HUBBELL CANADA
Image of BKT18A Signal-QuickTM Sensor Mounting Brackets,18mm,Angle Bracket
Image of BKT18A Signal-QuickTM Sensor Mounting Brackets,18mm,Angle Bracket
Discontinued

Signal-QuickTM Sensor Mounting Brackets,18mm,Angle Bracket

Brand: Hubbell Wiring Device-Kellems

Catalog ID: BKT18A

Signal-QuickTM Sensor Mounting Brackets, 18mm, Angle Bracket

  • 18mm
  • Angle Bracket

Standard Product

General

Application

Sensor Mounting

Catalog Number

BKT18A

Color

Construction

Stamped

Item Type

Angle Bracket

Material

Steel

UPC

783585711270

Dimensions

Display Size

18MM

Weight

0.05 lb

Logistics

Carton Quantity

10