HUBBELL CANADA
Image of BKT12O Signal-QuickTM Sensor Mounting Brackets,12mm,Offset
Image of BKT12O Signal-QuickTM Sensor Mounting Brackets,12mm,Offset
Discontinued

Signal-QuickTM Sensor Mounting Brackets,12mm,Offset

Brand: Hubbell Wiring Device-Kellems

Catalog ID: BKT12O

Signal-QuickTM Sensor Mounting Brackets, 12mm, Offset Bracket

  • 12mm
  • Offset Bracket

Standard Product

General

Application

Sensor Mounting

Catalog Number

BKT12O

Color

Construction

Stamped

Item Type

Offset Bracket

Material

Steel

UPC

783585711294

Dimensions

Display Size

12MM

Weight

0.05 lb

Logistics

Carton Quantity

10