HUBBELL CANADA
Image of SSLS1TRL Signal - Quick™ Solid State Limit Switch Top Push,Roller
Image of SSLS1TRL Signal - Quick™ Solid State Limit Switch Top Push,Roller
Discontinued

Signal - Quick™ Solid State Limit Switch Top Push,Roller

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SSLS1TRL

Signal-QuickTM Solid State Limit Switch, 12mm, Top Rotary Lever

  • 12mm
  • Top Rotary Lever

Top Rotating Lever

General

Application

Sensor Mounting

Catalog Number

SSLS1TRL

Color

Black

Construction

Fabricated

Item Type

Limit Switch

Material

Composite

UPC

783585711058

Dimensions

Display Size

Standard Sized Product

Weight

0.35 lb

Logistics

Carton Quantity

10