HUBBELL CANADA
Image of SS0850 Signal-QuickTM Stop Screws,8 x 50mm,Zinc Plated Steel
Image of SS0850 Signal-QuickTM Stop Screws,8 x 50mm,Zinc Plated Steel
Discontinued

Signal-QuickTM Stop Screws,8 x 50mm,Zinc Plated Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SS0850

Signal-QuickTM Stop Screws, 8 x 50mm, Zinc Plated Steel

  • 8 x 50mm
  • Zinc Plated Steel

Standard Product

General

Application

Sensor Mounting

Catalog Number

SS0850

Color

Metallic

Construction

Fabricated

Item Type

Stop Screw

Material

Steel

UPC

783585710051

Dimensions

Display Size

M8, 50MM

Weight

0.05 lb

Logistics

Carton Quantity

10