HUBBELL CANADA
Signal-QuickTM Threaded Style Cushioned Sensor Mount, 18mm, Threaded Style, Metallic
Image of CSM18 Signal-QuickTM Threaded Style Cushioned Sensor Mount, 18mm, Threaded Style, Metallic
Image of CSM18 Signal-QuickTM Threaded Style Cushioned Sensor Mount, 18mm, Threaded Style, Metallic
Image of CSM18 Signal-QuickTM Threaded Style Cushioned Sensor Mount, 18mm, Threaded Style, Metallic
Discontinued

Signal-QuickTM Threaded Style Cushioned Sensor Mount, 18mm, Threaded Style, Metallic

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CSM18

Signal-Quick Threaded Style Cushioned Sensor Mount , 18mm

  • Reduces spare sensor inventories
  • Reduces downtime and replacement expenses
  • Spring-loaded housing eliminates impact damage
  • Shielded and non-shielded end caps eliminate abrasion damage

Standard Product

General

Application

Sensor Mounting

Catalog Number

CSM18

Color

Construction

Fabricated

Item Type

Cushioned Sensor Mount

Material

Composite

Specifications

  • Housing - Anodized aluminum
  • Jam nuts - Zinc-plated brass

UPC

783585710242

Dimensions

Display Size

18MM

Weight

0.1 lb

Logistics

Carton Quantity

10